IESNA:LM-63-2002
[TEST]P1503709
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-03-LS-FS-010-XXXX-BRNZ-XX-OT (4000K-800LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, DISC, OPEN TAPERED, BRONZE REFLECTOR
[MORE]LIGHT LEVEL 2 - 800 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 4000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]394
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 8.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
202.7 202.6 201.9 200.7 198.8 196.2 192.4 186.4 179.2 171.1
162.1 152.8 143.1 132.8 122.6 112.2 101.6 91.5 81.3 72
62.9 54.7 47.9 43 39.8 37.4 34.6 31.6 28.5 25.2
21.5 17.7 13.7 9.7 6 2.2 0
